??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
903 - Three-Row Rollers Side Guide Rail
Bill of material
903
CODE
Code
903
ITEM
Product Name
Three-Row Rollers Side Guide Rail
MATERIAL
Material
Nylon + stainless steel
L
1036 mm
BALL
Roller color
White
SHEATH
Back support
Black
WEIGHT
Weight
4.9 kg/PC