??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9069-01 - Cavity wall one-gang junction box
Bill of material
9069-01
CNSORDERNO
Art. No.
9069-01
BZ
Type
Cavity wall one-gang junction box, Sound insulation
LOD
Level of Details
T
Depth
54.5 mm
FL
Cut hole Ø
74 mm
FUR
For panel thickness
7 - 40 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
4
VPE
Support connectors for each package
5
CNSMASSEXACT
Individual net weight
75 g
CNSVOLUMEEXACT
Single volume
0.54 l
CNSEAN
EAN-Code
4013456536210
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601