??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9069-75 - Cavity wall, one-gang box
Bill of material
9069-75
CNSORDERNO
Art. No.
9069-75
BZ
Type
Cavity wall, one-gang box, sound insulation, Ø 68 mm, halogen-free
LOD
Level of Details
T
Depth
49 mm
FL
Cut hole Ø
68 mm
FUR
For panel thicknesses up to
40 mm
LF
Cable entries of up to Ø 11.5 mm
4
M25
Tube entries up to M25
2
VPE
Support connectors for each package
5
CNSMASSEXACT
Individual net weight
32.5 g
CNSVOLUMEEXACT
Single volume
0.449 l
CNSEAN
EAN-Code
4013456547933
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext