??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
908 - Conveyor Separate Double-Raw Roller Guide Rail
Bill of material
908
CODE
Code
908
ITEM
Product Name
Conveyor Separate Double-Raw Roller Guide Rail
MATERIAL
Material
Polyoxymethylene + stainless steel
L
1024 mm
COLOR
Roller color
SHEATH
Back support
Black
WEIGHT
Weight
4.69 kg/PC