??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-388P-51S
Bill of material
919-388P-51S
PN
Part Number
919-388P-51S
DESC
Description
RF Connector MCX Straight Crimp Plug RG-178 RG-196 50 Ohm
BF
Body Finish
Gold/Nickel
BM
Body Material
Brass
CG
Cable Group
A
CT
Cable Type
RG-178,RG-196,Belden 83265
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Microminiature