??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-416P-71A12G
Bill of material
919-416P-71A12G
PN
Part Number
919-416P-71A12G
DESC
Description
RF Connector MCX Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized
BF
Body Finish
Gold
BM
Body Material
Brass/Beryllium Copper
CG
Cable Group
D4
CT
Cable Type
Belden 1855A,Belden 4855R,Belden 4855P
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10070
SC
Size Category
Microminiature