??
Catalog navigation
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
9195-77 - Junction box 107 x 107 x 53 mm
Bill of material
9195-77
CNSORDERNO
Art. No.
9195-77
BZ
Designation
Cavity wall junction casing, 107 x 107 x 53 mm, halogen-free, with cover, with device screws
LOD
Level of Details
L
Length
105 mm
B
Width
105 mm
T
Depth
53 mm
FR
Cut hole Ø
4 x 35 mm
K
For clamps up to
4 mm2
AO20
Break-out openings Ø 20 mm
8
ENO
E-Number
155110029
CNSMASSEXACT
Individual net weight
80.4 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN-Code
4013456230514
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox flush-mount junction box For installation in cavity walls and cavity ceilings Length x Width x Height/Depth: 107 x 107 x 53 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 8 break-out holes of Ø 20 mm Article No.: 9195-77 / E-No.: 155 110 029
ETIM40
ETIM 40
EC002601