??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-262J-51P
Bill of material
920-262J-51P
PN
Part Number
920-262J-51P
DESC
Description
RF Connector AFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
PCB - Through Hole
DT
DetentType
Smooth Bore
SC
Size Category
Subminiature