??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-504J-52P
Bill of material
920-504J-52P
PN
Part Number
920-504J-52P
DESC
Description
RF Connector HD-EFI Straight PCB Limited Detent Jack Through Hole 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
LCP
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
125
TMIN
Temp Min
-45
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
50
TS
Termination Style
PCB - Through Hole
DT
DetentType
Limited Detent
SC
Size Category
Microminiature