??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-512P-51S
Bill of material
920-512P-51S
PN
Part Number
920-512P-51S
DESC
Description
RF Connector HD-EFI Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Beryllium Copper
CG
Cable Group
P2
CT
Cable Type
1.13 mm Micro-cable
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
125
TMIN
Temp Min
-55
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
200
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10250
SC
Size Category
Microminiature