??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-517A-52S
Bill of material
920-517A-52S
PN
Part Number
920-517A-52S
DESC
Description
Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 18.28mm
BF
Body Finish
White Bronze
BM
Body Material
Beryllium Copper
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
HD-EFI
AS1STYLE
Adapter Side 1 Style
Plug
AS2SERIES
Adapter Side 2 Series
HD-EFI
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight