??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9248-77 - Wall light connection box
Bill of material
9248-77
CNSORDERNO
Art. No.
9248-77
ENO
E-Number
372625029
BZ
Type
Cavity wall wall light connection box, air-tight, halogen-free
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
45 mm
FR
Cut hole Ø
35 mm
FP
For panel thickness
7 - 40 mm
LF
Cable entries 3 x 1.5 mm²
1
CNSMASSEXACT
Individual net weight
11 g
CNSVOLUMEEXACT
Single volume
0.109 l
CNSEAN
EAN-Code
4013456240315
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)