??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9268-94 - Cavity wall electronics box ECON® Flex
Bill of material
9268-94
CNSORDERNO
Art. No.
9268-94
BZ
Type
Cavity wall electronics box ECON® Flex, air-tight, with device screws
LOD
Level of Details
FP
For panel thickness
7 - 30 mm
L
Length
122 mm
B
Width
71 mm
T
Depth
75 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
M25
Tube entries up to M25
2
LF
Cable entries 3 x 1.5 mm²
2
LF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.816 l
CNSEAN
EAN-Code
4013456545915
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext