??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kistler
Description
9289A253 - RoaDyn® S5ST Measuring Hub
Bill of material
KISTLER Type 9289A253
TYP
Type
9289A253
M
Measuring Range
Fx=-1200...1200, Fz=±60000 N
BT
Operating temperature range
5...80 °C
D
Diameter
440 mm
L
Length
396.5 mm
SAP
Material numbers
000000000018007576
INFO
www.kistler.com
For more information about this, or other Kistler products: click here