??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
937354 - BHF-ALTH 160K-AS-CO
Bill of material
937354
BHF_ALTH_160K_AS_CO
BHF-ALTH 160K-AS-CO
MANUID
Article number of the manufacturer
937354
DESCSHORT
Short description
BHF-ALTH 160K-AS-CO
EAN
4047526392192
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
160 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
750 kg
HEIGHT
Total height
245 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
7.494 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
die-cast aluminium
PRODUKTTYP
Product type
spring-loaded fixed castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no