??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
940339 - LS-SVS 150K-35-RI4-FS
Bill of material
940339
LS_SVS_150K_35_RI4_FS
LS-SVS 150K-35-RI4-FS
MANUID
Article number of the manufacturer
940339
DESCSHORT
Short description
LS-SVS 150K-35-RI4-FS
EAN
4047526411718
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
150 mm
RADBREITE
Wheel width
55 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
3000 kg
HEIGHT
Total height
205 mm
PLATTE
Plate size
175 x 140 mm
WEIGHT
Unit weight (kg)
13.867 kg
MATERIALLAUFB
Tread material
metal
MATERIALRADK
Wheel centre material
heat-treatable steel
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
silver
TEMPMAX
Temperature resistance max (°C)
100 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
190–230 HB
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no