??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
940341 - BK-POH 102HK-1
Bill of material
940341
BK_POH_102HK_1
BK-POH 102HK-1
MANUID
Article number of the manufacturer
940341
DESCSHORT
Short description
BK-POH 102HK-1
EAN
4047526411732
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
38 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
300 kg
HEIGHT
Total height
130 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.785 kg
MATERIALRADK
Wheel centre material
and Round Tube
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
natural
FARBERADK
Colour wheel centre
natural
TEMPMAX
Temperature resistance max (°C)
170 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no