??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
940342 - BK-POH 125G-1
Bill of material
940342
BK_POH_125G_1
BK-POH 125G-1
MANUID
Article number of the manufacturer
940342
DESCSHORT
Short description
BK-POH 125G-1
EAN
4047526411749
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
40 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
350 kg
HEIGHT
Total height
155 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.761 kg
MATERIALRADK
Wheel centre material
and Round Tube
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
natural
FARBERADK
Colour wheel centre
natural
TEMPMAX
Temperature resistance max (°C)
170 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no