??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
940398 - LIXR-POH 81G
Bill of material
940398
LIXR_POH_81G
LIXR-POH 81G
MANUID
Article number of the manufacturer
940398
DESCSHORT
Short description
LIXR-POH 81G
EAN
4047526412470
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
80 mm
RADBREITE
Wheel width
32 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
150 kg
HEIGHT
Total height
102 mm
PLATTE
Plate size
70 mm
WEIGHT
Unit weight (kg)
0.466 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
and Round Tube
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
natural
FARBERADK
Colour wheel centre
natural
TEMPMAX
Temperature resistance max (°C)
170 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes