??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9435-01 - Flamox®-S30E fire-protection housing for
Bill of material
9435-01
CNSORDERNO
Art. No.
9435-01
BZ
Type
Flamox®-S30E fire-protection housing for
LOD
Level of Details
L
Length
500 mm
B
Width
320 mm
T
Depth
220 mm
DZ
DIBt approval
Z-19.15-1623
AO
Exit opening Ø
<=240 mm
LHMAX
Max. luminaire or loudspeaker installation height
200 mm
VKFZ
VKF approval
14825 mm
ENO
E-Number
920 848 109
CNSMASSEXACT
Individual net weight
7700 g
CNSVOLUMEEXACT
Single volume
46.6 l
CNSEAN
EAN-Code
4013456470323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC000414