??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-01 - Fire prot. cable sealing system LS 90
Bill of material
9459-01
CNSORDERNO
Art. No.
9459-01
BZ
Type
Fire prot. cable sealing system LS 90
LOD
Level of Details
INSTH
Installation opening (cavity wall)
20 mm
INSTM
Installation opening (masonry)
20 mm
FUR
for cables
5 - 15 mm
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-Nummer
121 814 608
CNSMASSEXACT
Individual net weight
7 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536234
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt