??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-05 - Fire prot., ceiling seal DS 90/74 mm
Bill of material
9459-05
CNSORDERNO
Art. No.
9459-05
BZ
Type
Fire prot., ceiling seal DS 90/74 mm
LOD
Level of Details
EO
Installation opening Ø
100 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Maximum population (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25349
PVCR
PVC conduits up to
M40
ENO
E-Nummer
121 819 035
CNSMASSEXACT
Individual net weight
616 g
CNSVOLUMEEXACT
Single volume
4.131 l
CNSEAN
EAN-Code
4013456544697
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt