??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9462-94 - Fire protection electr. box HWD 90
Bill of material
9462-94
CNSORDERNO
Art. No.
9462-94
BZ
Type
Fire protection electr. box HWD 90
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
70 mm
FL
Cut hole Ø
2 x 74 mm
MA
Centre distance
71 mm
RF
Conduit entries for DIN EN conduits up to Ø 25 mm
4.000
LF
Cable entries up to Ø 13.5 mm
4.000
ETAZ
ETA approval
ETA-13/0128
CNSMASSEXACT
Individual net weight
146.6 g
CNSVOLUMEEXACT
Single volume
2.131 l
CNSEAN
EAN-Code
4013456537125
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext