??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9463-50 - Fire protection ceiling box HWD 30
Bill of material
9463-50
CNSORDERNO
Art. No.
9463-50
BZ
Type
Fire protection ceiling box HWD 30
LOD
Level of Details
T
Depth
44 mm
FL
Cut hole Ø
74 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
2
DIBTZ
DIBt approval
Z-19.21-1788
CNSMASSEXACT
Individual net weight
60.7 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN-Code
4013456533479
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601