您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9499-77.04
AGRO
Cavity wall installation, Sound insulation
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/hohlwand_schallschutz/9499_77_04.prj},{NB=9499-77.04(2)},{CNSORDERNO=9499-77.04},{L=145},{B=145},{T=73.5},{FR=83},{M25=4},{OP=5},{CNSMASSEXACT=269.68},{CNSVOLUMEEXACT=2.16},{BZ=Brandschutz Quickbox Maxi HWD 90 2x2, Ø83mm für Brandschutzwände EI30-EI90, 145 x 145 x 73.5 mm},{CNSMAT=IG, PC / ABS},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{KOMB=2x2},{VKF=26831 / 26846},{ENO=372632709},{IP=-},{CNSEAN=7611614276816},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9499-77.04 - Quickbox Maxi HWD 90
Bill of material
9499-77.04
CNSORDERNO
Art. No.
9499-77.04
BZ
Designation
Fire protection cavity wall socket Quickbox® Maxi HWD 90 2x2, Ø83mm, for fire-protection walls EI30-EI90, 145 x 145 x 73.5 mm
LOD
Level of Details
300
200
300
200
L
Length
145
mm
B
Width
145
mm
T
Depth
73.5
mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x2
FR
Cut hole Ø
83
mm
M25
Tube entries up to M25
4
VKF
VKF approval
26831 / 26846
ENO
E-Number
372632709
CNSMASSEXACT
Individual net weight
269.68
g
CNSVOLUMEEXACT
Single volume
2.16
l
CNSEAN
EAN-Code
7611614276816
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 145 x 145 x 73.5 mm Made from IG, PC/ABS, halogen-free, VKF certification 26831 / 26846, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm M25 conduit entries: 4 Combination: 2x2 Article No.: 9499-77.04 / E-No.: 372 632 709