??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
95 Series Pneumatic - Pneumatic Casters
Bill of material
95SF21909SBBLS
PN
Part Number
95SF21909SBBLS
SER
Series
95 Pneumatic Series
MO
Fastening Type
SIZE
Fastening Size
8-1/2'' x 8-1/2''
TT
Wheel Type
SF - Pneumatic (Black)
D
Wheel Diameter
Inch
W
Tread Width
5.6 Inch
WB
Bearing Type
Taperd Roller
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
2420 lbs.
H
Mount Height
24 1/4 Inch
SL
Swivel Lead
5 Inch
R
Swivel Radius
15 7/8 Inch
WEIGHT
Weight
84 1/4 lbs.