您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
95-CIR-1030-S
RWM Casters
Casters
Kingpinless™ Casters (350 to 40,000 lbs. Capacity)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rwmcasters/casters/kingpinless_casters/95_series_caster_asmtab.prj},{NB=95-CIR-1030-S},{CT=S},{FIN=},{WD=10},{WW=3.00000000},{AL=8.250},{BRNG=R},{WT=CI},{WL=0.100},{SLO=},{WB=},{GS=},{FG=},{PPATH=95_series_caster_asmtpl.prj},{NOTE=Rigid Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
RWM Casters
Description
95 Series Casters - Heavy Duty Kingpinless Casters
Bill of material
95-CIR-1030-S
PN
Part No.
95-CIR-1030-S
95-CIR-1030-S
CT
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
FIN
Finish
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
Blue Powder Coat
HTP - High Temperature Paint
ZPT - Type I Zinc Plate
T2Z - Type II Zinc Plate
WD
Wheel Diameter
10
10
Inch
WW
Wheel Width
3
4
5
3
4
5
Inch
AD
Axle Dimension
0.750
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
WT
Wheel Type Selection
Cast Iron
Durastan
Forged Steel
Omega
Rubber on Iron-EHT
Ultra Thick Urethane
Urethane on Iron
V-Groove Forged Steel
V-Groove Iron
Rubber on Iron
Cast Iron
Durastan
Forged Steel
Omega
Rubber on Iron-EHT
Ultra Thick Urethane
Urethane on Iron
V-Groove Forged Steel
V-Groove Iron
Rubber on Iron
CAP
Capacity
4000
4000
lbs.
OH
Overall Height
12 1/2
12 1/2
Inch
SL
Swivel Lead
2 11/16
2 11/16
Inch
WGHT
Approx. Weight
38.0
38.0
lbs.
SLO
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
with Heavy Duty L Shape Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
with Heavy Duty L Shape Swivel Lock
WB
Wheel Brake Selection
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
GS
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
FG
Foot Guard
w/o Foot Guard
with Foot Guard
w/o Foot Guard
with Foot Guard
NOTE
Rigid Info
Rigid Info