??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
95034 - V 80/12R-EL
Bill of material
95034
V_80_12R_EL
V 80/12R-EL
MANUID
Article number of the manufacturer
95034
DESCSHORT
Short description
V 80/12R-EL
EAN
4047526095031
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
80 mm
RADBREITE
Wheel width
25 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
50 kg
WEIGHT
Unit weight (kg)
0.216 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
yes
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no