??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
95158 - Ball transfer units with fastening holes, without housing
Bill of material
95158-122
BEST
Order No.
FORM
Type
AUSF
version
D
diameter
33-0,2 mm
D1
diameter
45 mm
DK
ball diameter
22 mm
AB
number of fastening holes
3 mm
C
Base load
N
H
height
27,7 mm
H1
height
9,8±0,2 mm
H2
height
5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. norelem