??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
953221-1
Bill of material
953221-1
PN
Part Number
953221-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
953221-1
TEINTERNALDESCRIPTION
TE Internal Description
34W+8SH MQS COVER + LEVER
ACCESSORYTYPE
Accessory Type
Cover Assembly
STRAINRELIEF
Strain Relief
With
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Device
SEALABLE
Sealable
Yes
NUMBEROFPOSITIONS
Number of Positions
50
CABLEEXITANGLE
Cable Exit Angle
90 (Right Angle)
COLOR
Color
Orange
MATERIAL
Material
PBT GF
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
180