959
Kaldewei
bathtubs
Vaio 6 Star
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kaldewei/badewannen/vaio20620star/959.prj},{NB=959},{DIAMETER_TAPHOLE_F8=52.000},{MAX_OVERHANG_K2=146.000},{DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_ENDS_G2=1078.000},{LEG_LENGTH_J6=1357.000},{NET_CONTENT=145.000},{LENGTH_SIDES_J1=636.000},{OUTER_RADIUS_R1=23.000},{INNER_LENGTH_TOP_A6=1430.000},{DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2=700.000},{LENGTH_SIDES_J2=1019.000},{DEPTH_INNER_C1=420.000},{DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7=380.000},{DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_STARTS_G1=770.000},{DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1=70.000},{DISTANCE_BETWEEN_FEET_H4=530.000},{OUTER_WIDTH_B1=900.000},{INNER_WIDTH_TOP_BATHINGAREA_WITHOUT_ARMREST_B9=650.000},{DISTANCE_BATHEDGE_TO_MID_SCREWHOLE_K1=950.000},{OUTER_LENGTH_A1=1900.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kaldewei
Description
959 - Vaio 6 Star
Bill of material
959
PRODID
959
DESCRIPTION_SHORT
Different characters – the same principle. This is how the Vaio bathtub family presents itself. For everyone who appreciates a beautiful bathtub with an oval basic shape and comfortable armrests, we would like to present eight models for a wide variety of needs and installation options. The single-seat Vaio, the Vaio Set and the Vaio 6 can be equipped with grips that provide additional safety.
DESCRIPTION_LONG
The convenient hexagonal tub with grips
DIAMETER_TAPHOLE_F8
Durchmesser Überlaufloch [mm] f8
52.000
mm
MAX_OVERHANG_K2
max. Überstand k2
146.000
mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_ENDS_G2
Abstand Wannenrand (Fußseite) bis Ende Griff [mm] g2
1078.000
mm
LEG_LENGTH_J6
Schenkellänge [mm] j6
1357.000
mm
NET_CONTENT
Nutzinhalt [l]
145.000
l
LENGTH_SIDES_J1
Länge der Seiten j1
636.000
mm
OUTER_RADIUS_R1
Äußerer Radius [mm] r1
23.000
mm
OVERFLOW
Überlauf
standard
INNER_LENGTH_TOP_A6
Innere Länge (oben) [mm] a6
1430.000
mm
DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
700.000
mm
LENGTH_SIDES_J2
Länge der Seiten j2
1019.000
mm
OUTLET_OVERFLOWPOSITION
Ab- und Überlaufposition
lateral
CORNER_BATH
Corner bath
true
DEPTH_INNER_C1
Tiefe Innen [mm] c1
420.000
mm
DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
380.000
mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_STARTS_G1
Abstand Wannenrand (Fußseite) bis Anfang Griff [mm] g1
770.000
mm
DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
70.000
mm
DISTANCE_BETWEEN_FEET_H4
Abstand zwischen den Füßen [mm] h4
530.000
mm
OUTER_WIDTH_B1
Äußere Breite [mm] b1
900.000
mm
INNER_WIDTH_TOP_BATHINGAREA_WITHOUT_ARMREST_B9
Innere Breite (oben) Badebereich b9
650.000
mm
DISTANCE_BATHEDGE_TO_MID_SCREWHOLE_K1
Abstand Wannenrand bis mittlere Lochbohrung k1
950.000
mm
BATHTUB_WITH_SHOWERAREA
Badewanne mit Duschzone
false
OUTER_LENGTH_A1
Äußere Länge [mm]
1900.000
mm
ARMREST_DEPTH_C5
Armlehnentiefe [mm] c5
178.000
mm
INSTALLATION_VARIANT_BW
Einbauvariante BW
installationtubwithoutcladding
FINGERHOLE_SPACING
Grifflochabstand
217.000
mm
FOR_HANDLE_MOUNTING
Für Griffmontage
true
EDGE_HEIGHT_C4
Randhöhe [mm] c4
32.000
mm
OUTER_FORM_BW
Außenform BW
hexagon
EDGE_WIDTH_LEG_E7
Randbreite Schenkel e7
58.000
mm
DISTANCE_BATH_EDGE_TO_FOOT_MID_H2
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
595.000
mm
INNER_WIDTH_TOP_BATHINGAREA_INCL_ARMREST_B8
Innere Breite (oben) Badebereich b8
780.000
mm
INNER_WIDTH_BOTTOM_B11
Innere Breite (unten) [mm] b11
600.000
mm
DIAMETER_DRAINHOLE_F9
Durchmesser Ablaufloch [mm] f9
52.000
mm
CHAMFER_I2
Fase [mm] i2
440.000
mm
EDGE_WIDTH_FOOTSIDE_E2
Randbreite Längsseite e2
60.000
mm
INNER_LENGTH_BOTTOM_A7
Innere Länge (unten) [mm] a7
1165.000
mm
DEPTH_INCL_DRAINHOLE_C2
Tiefe inklusive Ablaufloch [mm] c2
430.000
mm
EDGE_WIDTH_FOOTSIDE_E1
Randbreite Fußseite [mm] e1
235.000
mm
INSTALLATION_DIMENSION_I1
Einbaumaß [mm] i1
1409.000
mm
EF000010
Model
Bathtub
EF000051
Shape
-
EF025057
Corner bath
true
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF001257
Material quality
Other
EF000386
Material thickness
2,9
mm
EF001438
Length
1900,0
mm
EF000008
Width
900,0
mm
EF000040
Height
430,0
mm
EF025059
Depth (internal to overflow)
420,0
mm
EF022185
With legs
false
EF025060
Legs adjustable
true
EF023164
Height including legs
-
mm
EF025061
Bottom length (lying-length)
1165,0
mm
EF025341
Bottom width (lying-width)
600,0
mm
EF000007
Colour
Other
EF000880
Volume
145,0
l
EF025062
Drilled hole for handle optional
false
EF024832
With handles
false
EF025063
Bath panels optional
false
EF025064
With bath panels
false
EF020345
Integrated arm supports
true
EF025065
With overflow hole
true
EF025066
Location of drain hole
Other
EF020710
Diameter of drain hole
52,0
mm
EF024897
Degree of gloss
Glossy
EF025068
With antislip facility
true
EF023789
Dirt-resistant
true
EF025069
Drilled tap hole optional
false
EF025070
With drilled tap hole
false