您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9907.68.45
AGRO
Installation in concrete constructions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/betonbau/9907_68_45.prj},{NB=9907.68.45(2)},{CNSORDERNO=9907.68.45},{L=115},{B=115},{T=45},{AS=2},{CNSMASSEXACT=56.460},{CNSVOLUMEEXACT=1.362},{BZ=Aufsatzrahmen zu UP-Dose, 115x115x45 mm},{CNSMAT=Polypropylen},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=155 992 298},{IP=-},{OP=5},{CNSEAN=7611614240534},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9907.68.45 - Upper frame for flush-mounted junction boxes
Bill of material
9907.68.45
CNSORDERNO
Art. No.
9907.68.45
BZ
Designation
Upper frame for flush-mounted junction boxes, 115x115x45 mm
LOD
Level of detail
300
200
300
200
L
Length
115
mm
B
Width
115
mm
T
Depth
45
mm
AS
Number of screws
2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 992 298
CNSMASSEXACT
Individual net weight
56.460
g
CNSVOLUMEEXACT
Single volume
1.362
l
CNSEAN
EAN-Code
7611614240534
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for flush mounting junction box, quadratic For article 9907.10, 9907.10.21, 9907, 9907.21 Length x Width x Depth: 115 x 115 x 45mm Upper frame for flush mounting junction box to elevate the box depth or for isolation beyond ceiling Of Polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Number of screws: 2 Article number: 9907.68.45 / E-No.: 155 992 298