您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9908.01
AGRO
Installation in concrete constructions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/betonbau/9908_01.prj},{NB=9908.01(2,0)},{L=115},{B=115},{T=101},{AO=16},{RK=8},{AN=4},{CNSMASSEXACT=183.200},{CNSVOLUMEEXACT=1.821},{CNSORDERNO=9908.01},{BZ=UP-Abzweigdose, 115x115x101 mm},{CNSMAT=Polyethylen},{ES=Halogenfrei nach IEC 60754-1},{GP=850°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=155 010 898},{IP=-},{OP=20},{CNSEAN=7611614037493},{INFOLINK=HTML (Online)},{LOD=2},{COVER=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9908.01 - Flush mounting junction box, square
Bill of material
9908.01
CNSORDERNO
Art. No.
9908.01
BZ
Designation
Flush mounting junction box, 115x115x101 mm
LOD
Level of detail
300
200
300
200
L
Length
115
mm
B
Width
115
mm
T
Depth
101
mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 898
CNSMASSEXACT
Individual net weight
183.200
g
CNSVOLUMEEXACT
Single volume
1.821
l
CNSEAN
EAN-Code
7611614037493
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 101mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9908.01 / E-No.: 155 010 898
ETIM40
ETIM 40
EC002601