You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9909.12
AGRO
Installation in concrete constructions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/betonbau/9909_12.prj},{NB=9909.12(2)},{CNSORDERNO=9909.12},{L=130},{B=130},{H=3.5},{CNSMASSEXACT=47.435},{CNSVOLUMEEXACT=0.416},{BZ=Steckdeckel mit Eckbefestigung, 130x130 mm},{F=RAL 9010},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 408},{IP=-},{OP=10},{CNSEAN=7611614041865},{INFOLINK=HTML (Online)},{INFOTEXT=Steckdeckel mit Eckbefestigung Für UP-Abzweigdosen 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Länge x Breite x Höhe: 130 x 130 x 3.5 mm Aus ASA Blend, halogenfrei, UV-beständig, nach EN 60670-1/60670-22/GDP 850°C, SEV geprüft Farbe: RAL 9010 Artikelnummer: 9909.12 / E-No.: 155 910 408},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9909.12 - Plug-in cover with angular fixing
Bill of material
9909.12
CNSORDERNO
Art. No.
9909.12
BZ
Designation
Plug-in cover with angular fixing, 130x130 mm
LOD
Level of detail
300
200
300
200
L
Length
130
mm
B
Width
130
mm
H
Height
3.5
mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 910 408
CNSMASSEXACT
Individual net weight
47.435
g
CNSEAN
EAN-Code
7611614041865
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with angular fixing For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9909.12 / E-No.: 155 910 408
ETIM40
ETIM 40
EC002656