??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
9910401 - Temperature Detection, Probe
Bill of material
9910401
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910401
DESCSHORT
Short Description
Temperature Detection, Probe
DESCLONG
Long Description
Temperature Detection, Probe, Immersion sensor, Pt 100 probe according to DIN EN 60751, Resistant to vibrations and shocks, Connectable to TS, TTM, IM34, BL20, BL67, Max. temperature connector: 120°C, Connection mode: 4-wire connection, Process connection G1/8" male thread, Electrical connection rotatable by 360°
EAN
4047101544534
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TP-103A-G1/8-H1141-L024
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink