??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
9910415 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910415
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910415
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection G1/4" male thread, Immersion depth 50 mm
EAN
4047101544398
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-G1/4-A4-L050
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink