??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
9910427 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910427
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910427
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection G1/4" male thread, Immersion depth 200 mm
EAN
4047101544275
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-G1/4-A4-L200
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink