??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910453 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910453
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910453
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection Tri-Clamp ¾", Immersion depth 150 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101544107
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-TRI3/4-A4-L150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink