目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
9910457
Turck
Sensors
accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/accessories/9910457.prj},{NB=9910457},{BMENB=9910457},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/be/b3/9910457.png},{MASSZEICHNUNG=../../../_pool_/be/b3/9910457.png},{DESCSHORT=Accessories, Thermowell, For Temperature Sensors},{DESCLONG=Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection dairy screw connection DN25 acc. to DIN 11851, Immersion depth 150 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm},{EAN=4047101544060},{MANUNAME=Turck},{MANUTYPEDESC=THW-3-DN25K-A4-L150},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
9910457 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910457
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910457
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection dairy screw connection DN25 acc. to DIN 11851, Immersion depth 150 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
EAN
4047101544060
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-DN25K-A4-L150
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink