??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910462 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910462
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910462
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection G1/2" male thread, Immersion depth 250 mm
EAN
4047101544015
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-G1/2-A4-L250
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink