??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910464 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910464
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910464
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection 1/2" NPT male thread, Immersion depth 100 mm
EAN
4047101543995
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-N1/2-A4-L100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink