??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
9910471 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910471
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910471
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection dairy screw connection DN25 acc. to DIN 11851, Immersion depth 50 mm, For use in food and pharmaceutical applications, Surface roughness Ra > 0.8 µm
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-DN25K-A4-L050
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink