??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
9910498 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910498
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910498
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 6 mm, Process connection 1/2" NPT male thread, Immersion depth 750 mm
EAN
4047101543735
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-6-N1/2-A4-L750
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink