??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
9910533 - Temperature Detection, With Current Output
Bill of material
9910533
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910533
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting 0…100 °C (other settings on request), Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101249392
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM100C-203A-CF-LI6-H1140-L100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink