??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
9910551 - Temperature Detection, With Current Output
Bill of material
9910551
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910551
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting 0…100 °C (other settings on request), Process connection G1/8" male thread
EAN
4047101249378
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM100C-103A-G1/8-LI6-H1140-L024
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink