??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910574 - Temperature Detection, With Current Output
Bill of material
9910574
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910574
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting -50…100 °C (other settings on request), Process connection G1/8" male thread
EAN
4047101296099
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM100C-103A-G1/8-LI6-H1140-L013-50/100C
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink