??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
9910577 - Temperature Detection, With Current Output
Bill of material
9910577
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910577
DESCSHORT
Short Description
Temperature Detection, With Current Output
DESCLONG
Long Description
Temperature Detection, With Current Output, Operating voltage 5.5…32 VDC, Immersion sensor, Miniature design, Analog output 4…20 mA, Factory setting -50…150 °C (other settings on request), Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101383775
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM150C-206A-CF-LI6-H1140-L130-50/150°C
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink