??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
9910628 - Temperature Detection, With Current Output and PNP/NPN Transistor Switching Outp
Bill of material
9910628
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910628
DESCSHORT
Short Description
Temperature Detection, With Current Output and PNP/NPN Transistor Switching Outp
DESCLONG
Long Description
Temperature Detection, With Current Output and PNP/NPN Transistor Switching Output, Operating voltage 15…30 VDC, Immersion sensor, Miniature design, Parameterizable via IO-Link, Analog output 4…20 mA (2-wire), Switching output, Process connection G1/8" male thread
EAN
4047101267389
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM-103A-G1/8-LIUPN-H1140-L013
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink