??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
9910766 - Temperature Detection, Probe
Bill of material
9910766
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
9910766
DESCSHORT
Short Description
Temperature Detection, Probe
DESCLONG
Long Description
Temperature Detection, Probe, Immersion sensor, Pt 100 probe according to DIN EN 60751, Resistant to vibrations and shocks, Connectable to TS, TTM, IM34, BL20, BL67, Max. temperature connector: 120°C, Connection mode: 4-wire connection, Process connection 1/8" NPT male thread, Electrical connection rotatable by 360°
EAN
4047101355918
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TP-103A-N1/8-H1141-L024
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink