??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9914.01 - Box for formwork
Bill of material
9914.01
CNSORDERNO
Art. No.
9914.01
BZ
Designation
Box for formwork, 250x105x94mm
LOD
Level of detail
L
Length
250 mm
B
Width
105 mm
T
Depth
94 mm
RK
Combination conduit entries M20/25
26
RK2
Combination conduit entries M20/25/32
2
RK3
Combination conduit entries M40/50/63
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
I
Info
UV beständig
ENO
E-No.
155 101 198
CNSMASSEXACT
Individual net weight
321.000 g
CNSEAN
EAN-Code
7611614037844
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotex
Transition box System Prefix Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 105 x 94mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined conduit entries: 26x M20/25; 2x M20/25/32; 2x M40/50/63 Number of nails: 4 Article number: 9914.01 / E-No 155 101 198
ETIM40
ETIM 40
EC002601